1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Tube, HTN-R Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,818.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Since the sheet color is different on the front and back (gray and black), you can use different colors depending on the application
・ It can be cut to any length and used, so there is no loss and it is economical
・ Since it is highly flexible, wiring changes and maintenance can be done easily
・ The branch line can be taken out from anywhere
[Applications]
・ Please use it for various purposes such as bundling door crossovers, protecting wiring inside the panel, bundling various harnesses, and protecting pipes

 
Part Number
HTN-20RK
HTN-30RK
HTN-50RK
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHSInternal Diameter
(mm)

฿ 2,818.56

SHEET TYPE TUBE 1 Piece(s) 5 Day(s) -20

฿ 3,149.22

SHEET TYPE TUBE 1 Piece(s) 5 Day(s) -30

฿ 3,822.31

SHEET TYPE TUBE 1 Piece(s) 5 Day(s) 1050

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Overall Length(m) 25 Shield compatible NA
Application/special functions Flame Retardant Color Black Tool used NA