1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CE05 Series Waterproof Straight Back Shell (R1)

CE05 Series Waterproof Straight Back Shell (R1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 375.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A back shell for CE05 Series connectors.
[Features]
・ CE05 waterproof back shell used to hold cables when not using a conduit.
[Applications]
・ A back shell is attached to the rear of the connector, and a waterproof cable clamp is attached to the back of the rear of the back shell.

 
Part Number
CE05-18BS-S-D(R1)
CE05-22BS-S-D(R1)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShell Size

฿ 375.52

CONNECTOR 1 Piece(s) 5 Day(s) 18

฿ 524.83

CONNECTOR 1 Piece(s) 5 Day(s) 22

Loading...

  1. 1

Basic Information

Type Hood Material Aluminum Alloy Specification Waterproof Straight
Color Black Specifications Waterproof straight Material Aluminum alloy
Color Black Surface Treatment Trivalent chromate treatment