(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gasket for D/MS series receptacle connectors.
[Features]
・ Using in a waterproof receptacle connector with a flange prevents water from seeping through the gap between the flange and the housing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Features | Shell Size | Features |
---|---|---|---|---|---|---|---|---|
฿ 149.99 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Rear Mounting | 14S | Rear surface mounting | ||
฿ 138.49 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Rear Mounting | 18 | Rear surface mounting | ||
฿ 184.28 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Rear Mounting | 20 | Rear surface mounting | ||
฿ 213.30 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Rear Mounting | 24 | Rear surface mounting | ||
฿ 257.44 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Rear Mounting | 28 | Rear surface mounting | ||
฿ 149.99 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Front Mounting | 12S | Front surface mounting | ||
฿ 149.99 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Front Mounting | 14S | Front surface mounting | ||
฿ 167.40 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | Front Mounting | 16S, 16 | Front surface mounting | ||
฿ 117.23 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Front Mounting | 18 | Front surface mounting | ||
฿ 137.28 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Front Mounting | 20 | Front surface mounting | ||
฿ 117.23 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Front Mounting | 22 | Front surface mounting | ||
฿ 117.23 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Front Mounting | 24 | Front surface mounting | ||
฿ 202.17 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Front Mounting | 28 | Front surface mounting | ||
฿ 281.32 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Front Mounting | 32 | Front surface mounting |
Loading...
Type | Other | Material | Chloroprene Rubber | Color | Black |
---|---|---|---|---|---|
Supported models and series | D/MS A/B Series | Material | Chloroprene rubber | Color | Black |
How can we improve?
How can we improve?