1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Connector Waterproof Cable Clamp (R1)

Circular Connector Waterproof Cable Clamp (R1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Circular connector waterproof cable clamp.
[Features]
・ It is used by attaching to waterproof D/MS, CE01, CE05 plug connectors.
[Applications]
・ It holds the cable and prevents water from getting inside the connector.

 
Part Number
CE3057-8A-1-D(R1)
CE3057-16A-7-D(R1)
CE3057-16A-8-D(R1)
CE3057-20A-3-D(R1)
CE3057-24A-2-D(R1)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Material Color Supported models and series Shell Size Attached bushing Conforming cable outer diameter Clamp size

฿ 397.10

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) 6 Day(s) OtherAluminum alloyBlackCE05 Series / D/MS (D190) Series / DCA Series16S/16CE3420-8-1--

฿ 1,603.00

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) 5 Day(s) OtherAluminum alloyBlackCE01 Series / CE02-6 A Series / CE05 Series / D/MS (D190) Series / DCA Series24/28CE3420-16-7--

฿ 886.54

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) 5 Day(s) OtherAluminum alloyBlackCE01 Series / CE02-6 A Series / CE05 Series / D/MS (D190) Series / DCA Series24/28CZY005-GB-6--

฿ 595.00

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) 8 Day(s) ---CE05 Series / D/MS (D190) Series / D/MS (D263) Series / DCA Series32CZY005-GB-5(R1)ø 21.0 to ø 22.520A

฿ 857.52

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) 5 Day(s) OtherAluminum alloyBlackD/MS (D190) Series / DCA Series36CE3420-24-2--

Loading...

  1. 1

Basic Information

Material Aluminum alloy Color Black Surface Treatment Trivalent chromate treatment