(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof angle back shell for circular connectors.
[Features]
・ A waterproof back shell used to hold a cable in L shape when not using a conduit.
・ By making the back shell L-shaped, the cable can be routed in a small space.
・ It can be attached to D/MS, waterproof D/MS, CE01, CE05 plug connectors.
[Applications]
・ The back shell is attached to the back of the connector, and the cable clamp is attached to the back of the back shell.
Part Number |
---|
CE-18BA-S-D(R1) |
CE-20BA-S-D(R1) |
CE-22BA-S-D(R1) |
CE-24BA-S-D(R1) |
CE-28BA-S-D(R1) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shell Size |
---|---|---|---|---|---|---|---|
฿ 412.07 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | 18 | ||
฿ 694.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 20 | ||
฿ 516.01 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | 22 | ||
฿ 575.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 24 | ||
฿ 797.76 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | 28 |
Loading...
Type | Hood | Material | Aluminum Alloy | Color | Black |
---|---|---|---|---|---|
Supported models and series | D/MS (D190) Series / CE01 Series / CE05 Series | Material | Aluminum alloy | Color | Black |
Surface Treatment | Trivalent chromate treatment |
How can we improve?
How can we improve?