(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Back shell for waterproof D/MS Series connectors.
[Features]
・ A waterproof back shell used to hold a cable when not using a conduit.
[Applications]
・ The back shell is attached to the rear of the connector, and the waterproof cable clamp is attached to the rear of the back shell.
Part Number |
---|
CE02-10SLBS-S-D(R1) |
CE02-14SBS-S-D(R1) |
CE02-16BS-S-D(R1) |
CE02-18BS-S-D(R1) |
CE02-20BS-S-D(R1) |
CE02-22BS-S-D(R1) |
CE02-24BS-S-D(R1) |
CE02-28BS-S-D(R1) |
CE02-32BS-S-D(R1) |
CE02-36BS-S-D(R1) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Supported models and series | Shell Size |
---|---|---|---|---|---|---|---|---|
฿ 389.38 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | CE02-6 A Series / D/MS (D190) Series | 10SL | ||
฿ 331.87 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | D/MS (D190) Series | 14S | ||
฿ 326.07 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | D/MS (D190) Series | 16 | ||
฿ 337.67 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | CE02-6 A Series / D/MS (D190) Series | 18 | ||
฿ 650.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Quote | 10 | CE02-6 A Series / D/MS (D190) Series | 20 | ||
฿ 389.38 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | CE02-6 A Series / D/MS (D190) Series | 22 | ||
฿ 377.77 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | CE02-6 A Series / D/MS (D190) Series | 24 | ||
฿ 665.32 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | D/MS (D190) Series | 28 | ||
฿ 855.27 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | D/MS (D190) Series | 32 | ||
฿ 941.80 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | D/MS (D190) Series | 36 |
Loading...
Type | Hood | Material | Aluminum Alloy | Specification | Waterproof Straight |
---|---|---|---|---|---|
Color | Black | Specifications | Waterproof straight | Material | Aluminum alloy |
Color | Black | Surface Treatment | Trivalent chromate treatment |
How can we improve?
How can we improve?