(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact circular connector of waterproof single-action lock type with high-density insert arrangement same as JM Series.
[Features]
・ The WEB Series is a circular waterproof connector that is strong against vibration and is compliant with IP67 protective structure.
・ The connector lock mechanism has been changed from a screw mechanism to a turn lock mechanism for highly reliable connection.
・ Insert the connector, rotate 90°, and confirm the lock completion/release by clicking sound.
・ The solder cups of the contacts incorporated in the insert are aligned in a fixed direction for easy connection.
・ There are 5 positioning keys on the shell, which prevents mis-mating even when many connectors with the same contact arrangement are used.
・ UL standard acquisition: File No. E72124.
[Applications]
・ Ideal for machine tools and measuring instruments that require compact connectors in environments where dust, water, or oil is splashed.
Part Number |
---|
WEBR1303FS-D(R1) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Product Category | Insert number | Gasket | Shell Size | Bushing size φ D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 564.17 | CONNECTORS | 1 Piece(s) | 5 Day(s) | - | Female (socket) | - | Cable-to-panel mount | Box Receptacle | 1303 | Available | 13 | - |
Loading...
Connector Shape | Round | Connector series initials | V/W/X | V/W/X | WEB |
---|---|---|---|---|---|
Allowable Voltage(V) | AC 250 / DC350 | Wire connection method | Solder | Connection direction | Straight |
Protection function (environmentally resistant) | IP67 | Representative Standard | UL / CUL | Locking Method | Turn lock |
Key change location | Normal position | Shell (material/treatment) | Zinc alloy / zinc plating (trivalent chromate treatment) | Contact (material/treatment) | Copper alloy / silver-plated |
Color | Black |
Please check the type/dimensions/specifications of the part WEBR1303FS-D(R1) in the WEB Series Circular Waterproof / Solder Wire Type Connector (R1) series.
Part Number |
---|
WEBR1303MS-D(R1) |
WEBR1305FS-D(R1) |
WEBR1607FS-D(R1) |
WEBR1610FS-D(R1) |
WEBR2119FS-D(R1) |
WEBR2119MS-D(R1) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Product Category | Insert number | Gasket | Shell Size | Bushing size φ D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 512.46 | 1 Piece(s) | 5 Day(s) | - | Male (plug) | - | Cable-to-panel mount | Box Receptacle | 1303 | Available | 13 | - | ||
฿ 656.50 | 1 Piece(s) | 5 Day(s) | - | Female (socket) | - | Cable-to-panel mount | Box Receptacle | 1305 | Available | 13 | - | ||
฿ 690.79 | 1 Piece(s) | 5 Day(s) | - | Female (socket) | - | Cable-to-panel mount | Box Receptacle | 1607 | Available | 16 | - | ||
฿ 748.30 | 1 Piece(s) | 5 Day(s) | - | Female (socket) | - | Cable-to-panel mount | Box Receptacle | 1610 | Available | 16 | - | ||
฿ 1,174.09 | 1 Piece(s) | 5 Day(s) | - | Female (socket) | - | Cable-to-panel mount | Box Receptacle | 2119 | Available | 21 | - | ||
฿ 852.24 | 1 Piece(s) | 5 Day(s) | - | Male (plug) | - | Cable-to-panel mount | Box Receptacle | 2119 | Available | 21 | - |
How can we improve?
How can we improve?