1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Helagaine Braided Sleeving TP (Weather-Resistant Grade)【3 Pieces Per Package】

BRAIDED TUBE

Helagaine Braided Sleeving TP (Weather-Resistant Grade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ This is a hydraulic hose protection sleeve for hydraulic systems, made by knitting thin Nylon 6 threads.
・ Since the mesh is fine and there is no gap, even if the hydraulic hose bursts, it prevents the hydraulic oil from instantaneously splashing.
・ Unlike plastic moldings, Helagaine TP does not crack, and has good durability and excellent abrasion resistance as well.

 
Part Number
TP40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 100.00

BRAIDED TUBE 1 Pack(s)

3 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Color Black Material Nylon 6 Perimeter width(mm) 41
Maximum Compatible Outer Diameter(mm) 22 Overall Length(mm) 100