(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ High contraction ratio of 4:1 contributes to the reduction of the number of parts.
・ Features excellent oil resistance.
Internal diameter (before contraction)(mm) | 40.6±2.5 | Wall Thickness (after shrinking)(mm) | 1.8 | Tube Length(mm) | 30000 |
---|---|---|---|---|---|
Special Function/Application | Outdoor Use / Other | Color | Black | Shrinkage Rate | 4:1 or More |
Flame Retardant | Available | Material | Cross-linked polyolefin | Adhesive | NA |
Representative Standard | UL standard certified product / CSA |
How can we improve?
How can we improve?