1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube TCN20 Series (Small Lot 1 m Cut Product Weather Resistant Grade)【10 Pieces Per Package】 (Part Number)

TUBE

Heat Shrink Tube TCN20 Series (Small Lot 1 m Cut Product Weather Resistant Grade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ It is made of flame retardant polyolefin that is thin and has excellent flexibility.
・ It has excellent environmental resistance and does not contain specific brominated flame retardants (PBB, PBBO, PBBE, etc.)
・ In addition, it is compliant with flame retardant UL224 and flammability tests for railway rolling stock materials, and is ideal for bundling/protection of internal wiring of equipment, insulation/protection of cable connection terminals and terminal treatment.

 
Part Number
TCN20-6.0-BK1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 100.00

TUBE 1 Pack(s)

10 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 6.8±0.4 Wall Thickness (after shrinking)(mm) 0.56 Tube Length(mm) 1000
Special Function/Application Outdoor Use Color Black Shrinkage Rate 2:1 or more
Flame Retardant Available Material Cross-linked polyolefin Adhesive NA
Representative Standard UL standard certified product / CSA