1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube TC26 Series (Small Lot 1 m Cut Product Standard Grade)【1-10 Pieces Per Package】

Heat Shrink Tube TC26 Series (Small Lot 1 m Cut Product Standard Grade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 244.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Thin, highly flexible TC26 series 1 m cut, transparent color product
・ The excellent internal visibility makes it easy to identify and inspect cables even after contraction

 
Part Number
TC26-3.0-CR1
TC26-16.0-CR1
TC26-25.0-CR1
TC26-32.0-CR1
TC26-40.0-CR1
TC26-50.0-CR1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)

฿ 244.92

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3.8±0.30.44

฿ 435.35

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

5 Day(s) 16.9±0.50.69

฿ 783.84

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

5 Day(s) 26.4±0.80.9

฿ 849.09

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

5 Day(s) 33.8±1.30.9

฿ 318.09

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 5 Day(s) 42.0±1.51

฿ 445.47

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 5 Day(s) 52.5±1.81

Loading...

  1. 1

Basic Information

Tube Length(mm) 1000 Special Function/Application Other Color Transparency
Shrinkage Rate 2:1 or more Flame Retardant NA Material Cross-linked polyolefin
Adhesive NA