1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Tie SG Series【1,000 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Standard Tie SG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 896.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ The definitive cable tie that can be widely used in a diverse lineup.
・ A cable tie that can withstand long-term bundling by providing light mating workability and strong bundling force by the design mechanism based on the manufacturer's original know-how.
・ As it is an integrally molded product made of high-grade polyamide resin (Nylon 6.6), you can use it with confidence.

 
Part Number
SG-100H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 896.16

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 2.6 Material Nylon 6,6 Band Diameter(mm) 1.5 to 22
Environment resistance Heat Resistant Color Green Flame retardant grade (main raw materials) UL94V-2
Representative Standard UL Loop tensile strength(N) 102.9 Operating Temperature Range -40℃ to 105℃

Please check the type/dimensions/specifications of the part SG-100H in the Standard Tie SG Series series.