1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DDR4 Memory Module, EW2666-16G/RO

MEMORY

DDR4 Memory Module, EW2666-16G/RO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,024.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ 260 pin DDR4-SDRAM SODIMM notebook PC / thin-type desktop memory module compatible with DDR4-2666/PC4-21300
・ With a maximum data transfer rate of 21.3 GB/s, stable high-speed operation is possible
・ The voltage is as low as 1.2 V compared to DDR3's 1.5 V, which reduces power consumption
・ The terminal surface has a gentle slope, so it can be smoothly installed in the slot
・ By increasing the memory capacity, you can realize a stress-free and comfortable operating environment even when you work by opening multiple applications or when you perform work that consumes a lot of memory such as editing multimedia contents

Part Number
EW2666-16G/RO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,024.59

MEMORY 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Capacity 16GB Types of memory used DDR4-SDRAM Number of Pins(Pin) 288

Please check the type/dimensions/specifications of the part EW2666-16G/RO in the DDR4 Memory Module, EW2666-16G/RO series.