1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FDS1721T Series

PC DISPLAY

FDS1721T Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,174.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Adopts an ultrasonic surface acoustic wave (SAW) touch panel that has excellent touch durability and can be touched while wearing gloves
・ Supported Operating Systems: Windows 10/Windows 8.1/Windows 7/Vista/XP (32-bit)
・ 17.0-Inch SXGA TN panel (LED backlight) adopted
・ Equipped with the "Auto EcoView" function that adjusts the brightness of the monitor according to the ambient brightness. Equipped with the "EcoView Index" function that allows you to check the power saving rate at a glance
・ Supports EIZO EcoView NET, which allows you to collectively manage the power saving settings of monitors
・ DVI-D/D-Sub dual input

 
Part Number
FDS1721T-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,174.55

PC DISPLAY 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Frame color Serene gray

Please check the type/dimensions/specifications of the part FDS1721T-GY in the FDS1721T Series series.