1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Beam Safety Sensor [E3ZS/E3FS] (Part Number)

Photoelectric Sensor

Single-Beam Safety Sensor [E3ZS/E3FS]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,468.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Safety sensor compliance with International Safety Standard. Detects workers entering hazardous area with a single beam.

 
Part Number
E3ZS-T81A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,468.00

฿ 5,174.40

Photoelectric Sensor 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Detection Method Through Beam Type
Light Source Red light emitting diode Head Shape Square shape Amplifier Installation Type Amplifier Built-in Type
Detection Distance(mm) 200-3,000 Operating Environment Standard Ambient Operating Temperature(°C) -10::55
Output Mode PNP Operation Mode Light-ON Connection Method Pre-wired
Cable length(m) 2 Response time (standard mode)(ms) 1

Please check the type/dimensions/specifications of the part E3ZS-T81A in the Single-Beam Safety Sensor [E3ZS/E3FS] series.