Socket, MSSD Series

Brand :
FESTO
Caution
Product Description
Plug Socket, MSSD Series.
[Features]
·For connecting individual valves
·Available with LED display
Socket, MSSD Series
Plug socket MSSD-F• Cable connection via clamping screws or insulation displacement technology
Plug socket MSSD-EB
Specifications
| Type | MSSD-F | MSSD-EB | |
|---|---|---|---|
| Electrical connection | Angled socket | Angled socket | |
| 3-pin | 3-pin | ||
| Screw terminal | Screw terminal | ||
| Square design MSF | Square design | ||
| - | Type C | ||
| - | To EN 175301-803 and DIN EN 61984 | ||
| Cable connector | Pg9 | Pg7 | |
| Nominal operating voltage | [V AC] | - | 250 |
| [V DC] | - | 300 | |
| Surge resistance [kV] | - | 4 | |
| Acceptable current load [A] | - | 6 | |
| Permissible cable diameter [mm] | 6 to 8 | 6 to 8 | |
| Connection cross section [mm2] | Max. 1.5 | 0.75 | |
| Max. tightening torque, plug [Nm] | - | 0.25 | |
| Type of mounting | M3 central screw | Central screw M2.5 | |
| Mounting position | Any | Any | |
| Protection class to EN 60529 | IP65 (assembled) | IP65 (assembled) | |
Materials
| Type | MSSD-F | MSSD-EB | |
|---|---|---|---|
| Housing | Plastic | Plastic | |
| Housing colour | Black | Black | |
| Seals | - | Nitrile rubber | |
Operating and environmental conditions
| Type | MSSD-F | MSSD-EB | |
|---|---|---|---|
| Ambient temperature [℃] | -25 to +90 | -45 to +90 | |
| CE marking (see declaration of conformity) | To EU Low Voltage Directive | To EU Low Voltage Directive | |
| Degree of contamination | - | 3 | |