Bus node, CPX Series

Brand :
FESTO

Caution

    Product Description

    The electrical CPX terminal is a modular peripheral system for valveterminals. The system is specifically designed so that the valve terminal can be adapted to suit different applications. The modular system design lets you configure the number of valves, inputs and additional outputs to suit the application.

    Bus node, CPX Series

    Bus node, CPX Series

    CPX-FB36

    Bus node, CPX Series

    CPX-FB13

    Bus node, CPX Series

    CPX-M-FB34

    Specifications

    TypeCPX-FB36
    Fieldbus interface2x M12x1 socket, D-coded, 4-pin
    Baud rates [Mbit/s]10/100
    ProtocolEtherNet/IP
    Modbus TCP
    Max. address capacity, inputs [byte]64
    Max. address capacity, outputs[byte]64
    LED displays (bus-specific)MS NS TP1 TP2= Module status
    = Network status
    = Network active port 1
    = Network active port 2
    Device-specific diagnosticsModule and channel-oriented diagnostics
     Module undervoltage
     Diagnostic memory
    Configuration support EDS file
     L5K export with CPX-FMT
    Parameterisation Diagnostic behaviour
     Fail-safe response
     Forcing of channels
     Idle mode characteristics
     Signal setup
     System parameters
    Additional functions EtherNet/IP Quickconnect
     Ring topology (DLR)
     Acyclic data access via "Explicit Message" and Ethernet
     Integrated switch
     IP addressing via DHCP, DIL switch or operator unit
     Channel-oriented diagnostics via fieldbus
     Start-up parameterisation in plain text via fieldbus
     System status can be represented using process data
     Additional diagnostic interface for operator units
    Control elementsDIL switches
    Operating voltageNominal value [V DC]24
    Permissible range [V DC]18 to 30
    Current consumption (at nominal voltage) [mA]Typically 100
    Protection class to EN 60529IP65, IP67
    Temperature rangeOperation [℃]-5 to +50
    Storage/transport [℃]-20 to +70
    MaterialsPA reinforced
    Note on materialsRoHS-compliant
    Grid dimension [mm]50
    Dimensions (incl. interlinking block) W x L x H [mm]50 x 107 x 50
    Product weight [g]125
    TypeCPX-FB13
    Fieldbus interfaceSub-D socket, 9-pin (EN 50 170) Galvanically isolated 5 V
    Baud rate [Mbit/s]0.0096 to 12
    Addressing range1 to 125
    Set using DIL switch
    Product range4: Valves
    Ident. number0x059E
    Communication typesDPV0: Synchronous communication DPV1: Asynchronous communication
    Configuration supportGSD file and bitmaps
    Max. address capacityInputs [byte]64
    Outputs [byte]64
    LED displays (bus-specific)BF: Bus fault
    Device-specific diagnosticsIdentifier and channel-oriented diagnostics EN 50170 (PROFIBUS standard)
    ParameterisationStart-up parameterisation via configuration interface in plain text (GSD)
    Asynchronous parameterisation via DPV1
    Additional functionsStorage of the last 40 errors with timestamp (access via DPV1)
    8-bit system status in image table for inputs
    2-byte inputs and 2-byte outputs, system diagnostics in image table
    Control elementsDIL switch
    Operating voltageNominal value [V DC]24
    Permissible range [V DC]18 to 30
    Power failure buffering [ms]10
    Current consumptionTypically 200
    Protection class to EN 60529IP65, IP67
    Temperature rangeOperation-5 to +50
    Storage/transport-20 to +70
    MaterialsPA-reinforced PC
    Grid dimension50
    Dimensions (incl. interlinking block) W x L x H50 x 107 x 50
    Weight115
    TypeCPX-M-FB34
    Fieldbus interface2x RJ45 push-pull socket, AIDA
    Baud rate [Mbit/s]100
    ProtocolPROFINET RT
    PROFINET IRT
    Max. address capacityInputs [byte]64
    Outputs [byte]64
    LED displays(bus-specific)M/P NF TP1 TP2= Maintenance/PROFIenergy
    = Network fault
    = Network active port 1
    = Network active port 2
    (product-specific)M PL PS SF= Modify, parameterisation
    = Load supply
    = Electronic supply, sensor supply
    = System fault
    Device-specific diagnosticsChannel and module-oriented diagnostics
    Undervoltage of modules
    Diagnostic memory
    Configuration supportGSDML file
    ParameterisationSystem parameters
    Diagnostic behaviour
    Signal setup
    Fail-safe response
    Forcing of channels
    Additional functionsStart-up parameterisation in plain text via fieldbus
    Fast startup (FSU)
    Channel-oriented diagnostics via fieldbus
    Asynchronous data access via fieldbus and via Ethernet
    System status can be represented using process data
    Additional diagnostic interface for operator units
    Control elementsDIL switch, optional memory card
    Operating voltageNominal value [V DC]24
    Permissible range [V DC]18 to 30
    Intrinsic current consumption at nominal operating voltage [mA]Typically 120
    Protection class to EN 60529IP65, IP67
    Temperature rangeOperation [℃]- 5 to +50
    Storage/transport [℃]-20 to +70
    Material of housingDie-cast aluminium
    Grid dimension [mm]50
    Dimensions (incl. interlinking block) W x L x H [mm]50 x 107 x 80
    Weight [g]280
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bus node, CPX Series | FESTO | MISUMI Thailand