1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Plain Cap CP-30-HP-TR12

RETRACTING STAY

Plastic Plain Cap CP-30-HP-TR12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Blocks φ11 hole.
Easy installation. Just press to install.

 
Part Number
CP-30-HP-TR12-IVORY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22.00

RETRACTING STAY 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Color Ivory I.D.(φ(mm)) 15 Plate Thickness(mm) 1mm, 3mm
Panel Hole Drilling Dimensions(mm) φ11 Material Polycarbonate (PC) Mass(g) 0.4

Please check the type/dimensions/specifications of the part CP-30-HP-TR12-IVORY in the Plastic Plain Cap CP-30-HP-TR12 series.