1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TTC-II/2501 LF Electronic Device Robot Cable (Part Number)

TTC-II/2501 LF Electronic Device Robot Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 326.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
・ Ideal for high-speed movable cable carrier wiring.
・ Cable carrier test 10 million cycles or more.
・ A UL/cUL common robot cable rated at 600 V and 105°C. (Category: AVLV2, AVLV8)

[Features]
・ A special ultra-thin conductor is used for the conductor.
・ Low-friction and heat-resistant PVC is used for the insulator.
・ High oil- and heat-resistant PVC is used for the sheath.
・ Compliant with UL VW-1 and cUL FT1 flame retardancy.

Part Number
TTC-2/2501 4X16AWG-91
TTC-2/2501 4X16AWG-92
TTC-2/2501 4X16AWG-93
TTC-2/2501 4X16AWG-94
TTC-2/2501 4X16AWG-95
TTC-2/2501 4X16AWG-96
TTC-2/2501 4X16AWG-97
TTC-2/2501 4X16AWG-98
TTC-2/2501 4X16AWG-99
TTC-2/2501 4X16AWG-100
TTC-2/2501 6X16AWG-1
TTC-2/2501 6X16AWG-2
TTC-2/2501 6X16AWG-3
TTC-2/2501 6X16AWG-4
TTC-2/2501 6X16AWG-5
TTC-2/2501 6X16AWG-6
TTC-2/2501 6X16AWG-7
TTC-2/2501 6X16AWG-8
TTC-2/2501 6X16AWG-9
TTC-2/2501 6X16AWG-10
TTC-2/2501 6X16AWG-11
TTC-2/2501 6X16AWG-12
TTC-2/2501 6X16AWG-13
TTC-2/2501 6X16AWG-14
TTC-2/2501 6X16AWG-15
TTC-2/2501 6X16AWG-16
TTC-2/2501 6X16AWG-17
TTC-2/2501 6X16AWG-18
TTC-2/2501 6X16AWG-19
TTC-2/2501 6X16AWG-20
TTC-2/2501 6X16AWG-21
TTC-2/2501 6X16AWG-22
TTC-2/2501 6X16AWG-23
TTC-2/2501 6X16AWG-24
TTC-2/2501 6X16AWG-25
TTC-2/2501 6X16AWG-26
TTC-2/2501 6X16AWG-27
TTC-2/2501 6X16AWG-28
TTC-2/2501 6X16AWG-29
TTC-2/2501 6X16AWG-30
TTC-2/2501 6X16AWG-31
TTC-2/2501 6X16AWG-32
TTC-2/2501 6X16AWG-33
TTC-2/2501 6X16AWG-34
TTC-2/2501 6X16AWG-35
TTC-2/2501 6X16AWG-36
TTC-2/2501 6X16AWG-37
TTC-2/2501 6X16AWG-38
TTC-2/2501 6X16AWG-39
TTC-2/2501 6X16AWG-40
TTC-2/2501 6X16AWG-41
TTC-2/2501 6X16AWG-42
TTC-2/2501 6X16AWG-43
TTC-2/2501 6X16AWG-44
TTC-2/2501 6X16AWG-45
TTC-2/2501 6X16AWG-46
TTC-2/2501 6X16AWG-47
TTC-2/2501 6X16AWG-48
TTC-2/2501 6X16AWG-49
TTC-2/2501 6X16AWG-50
TTC-2/2501 6X16AWG-51
TTC-2/2501 6X16AWG-52
TTC-2/2501 6X16AWG-53
TTC-2/2501 6X16AWG-54
TTC-2/2501 6X16AWG-55
TTC-2/2501 6X16AWG-56
TTC-2/2501 6X16AWG-57
TTC-2/2501 6X16AWG-58
TTC-2/2501 6X16AWG-59
TTC-2/2501 6X16AWG-60
TTC-2/2501 6X16AWG-61
TTC-2/2501 6X16AWG-62
TTC-2/2501 6X16AWG-63
TTC-2/2501 6X16AWG-64
TTC-2/2501 6X16AWG-65
TTC-2/2501 6X16AWG-66
TTC-2/2501 6X16AWG-67
TTC-2/2501 6X16AWG-68
TTC-2/2501 6X16AWG-69
TTC-2/2501 6X16AWG-70
TTC-2/2501 6X16AWG-71
TTC-2/2501 6X16AWG-72
TTC-2/2501 6X16AWG-73
TTC-2/2501 6X16AWG-74
TTC-2/2501 6X16AWG-75
TTC-2/2501 6X16AWG-76
TTC-2/2501 6X16AWG-77
TTC-2/2501 6X16AWG-78
TTC-2/2501 6X16AWG-79
TTC-2/2501 6X16AWG-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Overall Length
(m)
Grounding Wire

฿ 35,115.14

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 35,501.24

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 35,886.80

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 36,272.90

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 36,658.99

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 37,044.56

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 37,430.66

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 37,816.23

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 38,202.32

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 35,308.23

CABLE 1 Piece(s) 8 Day(s) 16-11.7-Colored YG (yellow/green)

฿ 639.76

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 1,280.05

CABLE 1 Piece(s) 8 Day(s) 16613.62NA

฿ 1,919.80

CABLE 1 Piece(s) 8 Day(s) 16613.63NA

฿ 2,560.09

CABLE 1 Piece(s) 8 Day(s) 16613.64NA

฿ 3,199.85

CABLE 1 Piece(s) 8 Day(s) 16613.65NA

฿ 3,840.14

CABLE 1 Piece(s) 8 Day(s) 16613.66NA

฿ 4,479.89

CABLE 1 Piece(s) 8 Day(s) 16613.67NA

฿ 5,120.18

CABLE 1 Piece(s) 8 Day(s) 16613.68NA

฿ 5,760.47

CABLE 1 Piece(s) 8 Day(s) 16613.69NA

฿ 6,400.23

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 7,040.51

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 7,680.27

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 8,320.56

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 8,960.32

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 9,600.60

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 10,240.36

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 10,880.65

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 11,520.93

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 12,160.69

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 12,800.98

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 13,440.74

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 14,081.02

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 14,720.78

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 15,361.07

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 16,001.35

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 16,641.11

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 17,281.40

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 17,921.16

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 18,561.44

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 19,201.20

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 19,841.49

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 20,481.25

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 21,121.53

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 21,761.82

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 22,401.58

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 23,041.87

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 23,681.63

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 24,321.91

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 24,961.67

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 25,601.96

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 26,242.24

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 26,882.00

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 27,522.29

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 28,162.05

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 28,802.33

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 29,442.09

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 30,082.38

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 30,722.14

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 31,362.42

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 28,780.03

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 29,355.95

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 29,931.34

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 30,506.73

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 31,082.64

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 31,658.03

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 32,233.95

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 32,809.34

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 33,385.26

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 33,960.65

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 34,536.03

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 35,111.95

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 35,687.34

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 36,263.26

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 36,838.65

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 37,414.04

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 37,989.95

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 38,565.34

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 39,141.26

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 39,716.65

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 40,292.57

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 40,867.96

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 41,443.35

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 42,019.26

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 42,594.65

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 43,170.57

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 43,745.96

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 44,321.35

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 44,897.27

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 45,472.66

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

฿ 46,048.57

CABLE 1 Piece(s) 8 Day(s) 16613.6-NA

Loading...

Basic Information

Shield NA Rated Voltage 600V Properties Oil Resistance / Heat-Resistance
Sheath (outer coating) color Black Sheath (outer coating) material Oil-Resistant / Heat-Resistant PVC Representative Standard UL / CSA(c-UL)
Insulation body materials PVC (Polyvinyl Chloride)