1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TC-ER LF Cable Tray Raceway Wiring Cable

TC-ER LF Cable Tray Raceway Wiring Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 369.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Heat-resistant PVC is used for the insulator
・ It uses oil resistant, heat-resistant and flexible PVC for the sheath
・ It passed UL vertical tray flame retardant test
[Applications]
・ It can also be used for WET LOCATION
・ UL standard wiring cable rated at 600 V, 90°C (category QPOR)
・ The listing standard TC has been acquired and NFPA 70, 79 are supported
・ TC-ER certification compliant

Part Number
TC-ER 3X4AWG-20
TC-ER 3X10AWG-1
TC-ER 3X10AWG-2
TC-ER 3X10AWG-3
TC-ER 3X10AWG-4
TC-ER 3X10AWG-5
TC-ER 3X10AWG-6
TC-ER 3X10AWG-7
TC-ER 3X10AWG-8
TC-ER 3X10AWG-9
TC-ER 3X10AWG-10
TC-ER 3X10AWG-11
TC-ER 3X10AWG-12
TC-ER 3X10AWG-13
TC-ER 3X10AWG-14
TC-ER 3X10AWG-15
TC-ER 3X10AWG-16
TC-ER 3X10AWG-17
TC-ER 3X10AWG-18
TC-ER 3X10AWG-19
TC-ER 3X10AWG-20
TC-ER 3X10AWG-21
TC-ER 3X10AWG-22
TC-ER 3X10AWG-23
TC-ER 3X10AWG-24
TC-ER 3X10AWG-25
TC-ER 3X10AWG-26
TC-ER 3X10AWG-27
TC-ER 3X10AWG-28
TC-ER 3X10AWG-29
TC-ER 3X10AWG-30
TC-ER 3X10AWG-31
TC-ER 3X10AWG-32
TC-ER 3X10AWG-33
TC-ER 3X10AWG-34
TC-ER 3X10AWG-35
TC-ER 3X10AWG-36
TC-ER 3X10AWG-37
TC-ER 3X10AWG-38
TC-ER 3X10AWG-39
TC-ER 3X10AWG-40
TC-ER 3X10AWG-41
TC-ER 3X10AWG-42
TC-ER 3X10AWG-43
TC-ER 3X10AWG-44
TC-ER 3X10AWG-45
TC-ER 3X10AWG-46
TC-ER 3X10AWG-47
TC-ER 3X10AWG-48
TC-ER 3X10AWG-49
TC-ER 3X10AWG-50
TC-ER 3X10AWG-51
TC-ER 3X10AWG-52
TC-ER 3X10AWG-53
TC-ER 3X10AWG-54
TC-ER 3X10AWG-55
TC-ER 3X10AWG-56
TC-ER 3X10AWG-57
TC-ER 3X10AWG-58
TC-ER 3X10AWG-59
TC-ER 3X10AWG-60
TC-ER 3X10AWG-61
TC-ER 3X10AWG-62
TC-ER 3X10AWG-63
TC-ER 3X10AWG-64
TC-ER 3X10AWG-65
TC-ER 3X10AWG-66
TC-ER 3X10AWG-67
TC-ER 3X10AWG-68
TC-ER 3X10AWG-69
TC-ER 3X10AWG-70
TC-ER 3X10AWG-71
TC-ER 3X10AWG-72
TC-ER 3X10AWG-73
TC-ER 3X10AWG-74
TC-ER 3X10AWG-75
TC-ER 3X10AWG-76
TC-ER 3X10AWG-77
TC-ER 3X10AWG-78
TC-ER 3X10AWG-79
TC-ER 3X10AWG-80
TC-ER 3X10AWG-81
TC-ER 3X10AWG-82
TC-ER 3X10AWG-83
TC-ER 3X10AWG-84
TC-ER 3X10AWG-85
TC-ER 3X10AWG-86
TC-ER 3X10AWG-87
TC-ER 3X10AWG-88
TC-ER 3X10AWG-89
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)

฿ 39,412.79

CABLE 1 Piece(s) 8 Day(s) 21.1-26.4

฿ 683.07

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 1,366.14

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 2,049.21

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 2,732.81

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 3,415.88

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 4,098.95

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 4,782.55

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 5,465.63

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 6,148.70

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 6,832.30

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 7,515.37

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 8,198.44

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 8,882.04

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 9,565.11

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 10,248.18

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 10,931.78

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 11,614.85

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 12,297.92

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 12,981.52

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 13,664.59

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 14,347.66

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 15,031.26

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 15,714.33

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 16,397.40

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 17,081.00

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 17,764.07

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 18,447.14

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 19,130.74

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 19,813.81

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 20,496.89

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 21,180.48

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 21,863.56

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 22,546.63

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 23,230.23

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 23,913.30

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 24,596.37

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 25,279.97

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 25,963.04

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 26,646.11

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 27,329.71

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 28,012.78

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 28,695.85

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 29,379.45

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 30,062.52

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 30,745.59

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 31,429.19

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 32,112.26

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 32,795.33

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 33,478.40

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 32,464.66

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 33,113.97

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 33,763.27

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 34,412.05

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 35,061.35

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 35,710.65

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 36,359.96

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 37,009.26

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 37,658.56

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 38,307.87

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 38,957.17

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 39,606.48

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 40,255.78

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 40,905.08

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 41,554.39

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 42,203.69

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 42,852.99

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 43,502.30

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 44,151.60

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 44,800.91

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 45,450.21

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 46,099.51

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 46,748.82

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 47,398.12

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 48,047.42

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 48,696.73

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 49,346.03

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 49,995.34

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 50,644.64

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 51,293.94

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 51,943.25

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 52,592.55

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 53,241.85

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 53,891.16

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 54,540.46

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 55,189.77

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 55,839.07

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 56,488.37

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 57,137.68

CABLE 1 Piece(s) 8 Day(s) 5.26--

฿ 57,786.98

CABLE 1 Piece(s) 8 Day(s) 5.26--

Loading...

Basic Information

Rated Voltage 600V Shield NA Sheath (outer coating) color Black
Grounding Wire Colored YG (yellow/green) Properties Oil Resistance / Heat-Resistance Representative Standard UL
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)