1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

COOL CABI Non-Refrigerant Series, Standard Type, Ceiling Mount Type

HEAT MEASURES COOLER

COOL CABI Non-Refrigerant Series, Standard Type, Ceiling Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154,122.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

An eco-friendly board cooler that uses the new refrigerant "R1234yf."
[Features]
・ It can be used as a refrigerant for car air conditioners and vending machines
・ Global warming potential (GWP) less than 1
・ Not subject to the Refrigerant Emission Control Law of Japan
・ Extensive lineup with freely selectable cooling capacity and mounting method

 
Part Number
OCA-H300AC-A200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 154,122.00

HEAT MEASURES COOLER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) Single-phase 200 V AC Application For Indoor Use Size(mm) W454×H230×D253
Noise (A property)(dB) Approx. 65 Cooling capability 300/350 W (50/60 Hz) Specifications CE compliant

Please check the type/dimensions/specifications of the part OCA-H300AC-A200 in the COOL CABI Non-Refrigerant Series, Standard Type, Ceiling Mount Type series.