1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For K/T/V 105°C Heat-Resistant Flame-Retardant Vinyl-Coated Compensating Cable KX-G/TX-G/VX-G (KX-G 0.3SQX1P-40)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • KX-G 0.3SQX1P-20
  • TX-G 0.3SQX1P-20
  • VX-G 0.3SQX1P-20
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ 105°C Heat-Resistant Flame-Retardant Vinyl-Coated Compensating Cable for K/T/V.
・ JIS standard (95) compensating cable.

 
Part Number
KX-G 0.3SQX1P-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Sheath (outer coating) color Conductor material

฿ 6,538.08

CABLE 1 Piece(s) 9 Day(s) 40BlueNi-Cr alloy (+ leg), Ni alloy (-leg)

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.3 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 2.3 × 3.8 Shield NA Properties Heat-Resistance
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Insulation body color Red/white Conductor diameter(mm) 0.7

Please check the type/dimensions/specifications of the part KX-G 0.3SQX1P-40 in the For K/T/V 105°C Heat-Resistant Flame-Retardant Vinyl-Coated Compensating Cable KX-G/TX-G/VX-G series.

Products with similar specification

Part Number
KX-G 0.3SQX1P-100
KX-G 0.3SQX1P-20
KX-G 0.3SQX1P-30
KX-G 0.3SQX1P-50
KX-G 0.3SQX1P-60
KX-G 0.3SQX1P-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Sheath (outer coating) color Conductor material

฿ 10,784.33

1 Piece(s) 9 Day(s) 100BlueNi-Cr alloy (+ leg), Ni alloy (-leg)

฿ 3,281.10

1 Piece(s) 9 Day(s) 20BlueNi-Cr alloy (+ leg), Ni alloy (-leg)

฿ 4,909.33

1 Piece(s) 9 Day(s) 30BlueNi-Cr alloy (+ leg), Ni alloy (-leg)

฿ 7,015.57

1 Piece(s) 9 Day(s) 50BlueNi-Cr alloy (+ leg), Ni alloy (-leg)

฿ 8,413.75

1 Piece(s) 9 Day(s) 60BlueNi-Cr alloy (+ leg), Ni alloy (-leg)

฿ 9,811.94

1 Piece(s) 9 Day(s) 70BlueNi-Cr alloy (+ leg), Ni alloy (-leg)