1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermocouple K Type, 200°C Heat-Resistant / Flex Resistant, Compensating Cable KX-SS/E (KX-S/E 0.3SQX1P-30)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

200°C heat resistant KX flex resistant compensating cable used as an extension lead for TYPE-K thermocouples specified in JIS C1610-1995.
[Features]
・ It achieved a small diameter and weight reduction, has excellent performance in chemical resistance, oil resistance, and heat-resistance, and is compatible with use in a wide range of environments
[Applications]
・ It is recommended for wiring movable parts of machine tools, robots, etc., in high temperature environments
[Conductor]
・ KX specified by JIS C1610-1995 (alloy mainly containing nickel and chrome - alloy mainly containing nickel) and ø0.1 fine wires are gathered together and have excellent flexibility
・ Thermoelectromotive force tolerance to temperature is ±1.5°C (class 1) between -25°C and 200°C

 
Part Number
KX-S/E 0.3SQX1P-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)

฿ 12,677.95

CABLE 1 Piece(s) 9 Day(s) 30

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.3 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 4.11 Shield NA Properties Oil Resistance / Heat-Resistance / Chemical Resistance
Sheath (outer coating) color Blue Grounding Wire NA Sheath (outer coating) material Other
Insulation body materials PVC (Polyvinyl Chloride) Insulation body color Red/white Conductor diameter(mm) 0.73
Sheath material details Flexible special fluoropolymer

Please check the type/dimensions/specifications of the part KX-S/E 0.3SQX1P-30 in the Thermocouple K Type, 200°C Heat-Resistant / Flex Resistant, Compensating Cable KX-SS/E series.

Products with similar specification

Part Number
KX-S/E 0.3SQX1P-100
KX-S/E 0.3SQX1P-20
KX-S/E 0.3SQX1P-40
KX-S/E 0.3SQX1P-50
KX-S/E 0.3SQX1P-60
KX-S/E 0.3SQX1P-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)

฿ 29,543.20

1 Piece(s) 9 Day(s) 100

฿ 8,459.66

1 Piece(s) 9 Day(s) 20

฿ 16,895.71

1 Piece(s) 9 Day(s) 40

฿ 18,121.36

1 Piece(s) 9 Day(s) 50

฿ 21,740.81

1 Piece(s) 9 Day(s) 60

฿ 25,359.73

1 Piece(s) 9 Day(s) 70