(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ International power cable compliant with North American and European standards.
・ For power supply and control of industrial equipment and electronic equipment.
・ Can be used by wiring with a tray cable.
・ The part number "STO/TC(CE)-N" is a numbering system.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Grounding Wire | Finished outer diameter (mm) | Wire Core Identification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,995.35 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 3,990.70 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 5,986.05 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 7,981.40 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 9,976.74 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 11,972.09 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 13,967.44 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 15,962.79 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 17,958.14 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 19,832.47 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 21,815.35 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 23,798.76 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 25,782.16 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 27,765.57 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 29,748.44 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 31,731.85 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 33,715.26 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 35,698.13 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 37,681.54 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 39,664.94 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 41,648.35 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 43,631.23 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 45,614.63 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 47,598.04 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 49,580.92 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 51,564.32 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 53,547.73 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 55,531.13 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 57,514.01 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 59,497.42 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 61,480.82 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 63,463.70 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 65,447.11 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 67,430.51 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 69,413.92 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 71,396.80 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 73,380.20 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 75,363.61 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 77,346.48 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 79,329.89 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 81,313.30 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 83,296.70 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 85,279.58 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 87,262.98 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 89,246.39 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 91,229.27 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 93,212.67 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 95,196.08 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 97,179.48 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 91,106.72 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 92,928.67 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 94,751.15 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 96,573.11 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 98,395.06 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 100,217.55 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 102,039.50 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 103,861.46 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 105,683.94 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 107,505.89 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 109,327.85 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 111,150.33 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 112,972.29 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 114,794.24 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 116,616.72 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 118,438.68 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 120,260.63 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 122,083.12 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 123,905.07 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 125,727.03 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 127,549.51 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 129,371.46 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 131,193.95 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 133,015.90 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 134,837.86 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 136,660.34 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 138,482.29 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 140,304.25 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 142,126.73 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 143,948.69 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 145,770.64 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 147,593.12 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 149,415.08 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 151,237.03 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 153,059.52 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 154,881.47 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 156,703.43 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 158,525.91 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 160,347.86 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 162,169.82 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method | ||
฿ 163,992.30 | CABLE | 1 Piece(s) | 5 Day(s) | 21.15 | - | 4 | GY (green/yellow) colored | 32.9 | Color identification method |
Loading...
Rated Voltage | 600V | Shield | NA | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Properties | Oil Resistance / Heat-Resistance | Representative Standard | PSE / UL / CE / CSA(c-UL) | Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
Insulation body materials | PVC (Polyvinyl Chloride) |
How can we improve?
How can we improve?