1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Packing (Black)

Rubber Packing (Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The packing color can be changed to black according to the hue of the mounting surface such as the wall surface or board surface.

 
Part Number
Z0211
Z0212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 287.09

OPTIONAL ACCESSORIES 1 Piece(s) 7 Day(s) 15

฿ 200.93

OPTIONAL ACCESSORIES 1 Piece(s) 7 Day(s) 20, 30

Loading...

  1. 1

Basic Information

Type Inlet Representative Standard PSE Material Made of chloroprene rubber