(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ring type (R type), spade type (Y type) crimp terminals, FE terminal.
[Features]
・ Ring type (R type): A ring crimp terminal with 1 hole ideal for appliances that can be connected with crimp terminals.
・ Spade type (Spade type): A spade type crimp terminal that is also ideal for outlets with UL/CSA standard certified specification.
・ FE terminal: Copper single wire (ø1.6 to 2.0) insertion type terminal that can be used for multi-use power strips.
Part Number |
---|
C3.5Y-4 |
C5.5Y-5 |
CR2-3.5 |
CR2-4 |
CR2-5 |
CR5.5-4 |
CR5.5-5 |
CR8-5 |
CR14-5 |
CR14-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,058.02 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Y Type | 4.3 | 8 | 18 | 100 pcs. included | ||
฿ 1,058.02 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Y Type | 5.2 | 9 | 18.2 | 100 pcs. included | ||
฿ 479.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Round | 3.7 | 6.6 | 14.4 | 100 pcs. included | ||
฿ 479.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Round | 4.3 | 8.5 | 16.5 | 100 pcs. included | ||
฿ 479.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Round | 5.3 | 9.5 | 17 | 100 pcs. included | ||
฿ 890.23 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Round | 4.3 | 9.5 | 19.5 | 100 pcs. included | ||
฿ 890.23 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | Round | 5.3 | 9.5 | 19.5 | 100 pcs. included | ||
฿ 823.60 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | Round | 5.3 | 12 | 23.5 | 50 pcs. included | ||
฿ 1,323.14 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | Round | 5.3 | 12 | 27.5 | 50 pcs. included | ||
฿ 1,323.14 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | Round | 6.4 | 12 | 27.5 | 50 pcs. included |
Loading...
How can we improve?
How can we improve?