1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Nylon Cable Gland【1-5 Pieces Per Package】

Nylon Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable gland that can fix cables
[Features]
・ It prevents a cable from falling or loosening due to excessive load on the cable and increasing the load on the terminal.
・ The structure that tightens the grip with a set screw enables a firm fixation.
・ It also contributes to space saving by minimizing the part protruding from the mounting surface (11.0 mm/17.5 mm).
・ Uses UL94 V-2 or higher flame-retardant nylon resin with excellent heat resistance, oil-resistance, and chemical resistance.

 
Part Number
NCG14
NCG18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Wire
(mm2)
Mounting Screw Pitch
(mm)

฿ 100.00

TOOLS AND PARTS FOR ELECTRIC 1 Piece(s) Quote ø 7 to 14ø 20.3

฿ 758.37

CABLE BUSHING 1 Pack(s)

5 Pieces Per Package

7 Day(s) ø9 to 17.5ø25.3

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Dark Gray