1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Various Labels【10 Pieces Per Package】

Various Labels
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Label sheet that can be used according to the purpose such as rating indication

 
Part Number
LB-ET1
LB-ET2
LB-S
PLCラベル
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Insulation cover (thermal-contraction type) application rated (hook type outlet/flange inlet) Unit weight
(g)

฿ 385.12

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

7 Day(s) Black100 V × 2, 200 V × 2, blank × 214.40100 V × 2, 200 V × 2, blank × 2

฿ 367.67

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

7 Day(s) Black400 V × 2, blank × 219.00400 V × 2, blank × 2

฿ 410.93

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

7 Day(s) Other100 V × 1, 200 V × 1, 400 V × 1, Lock,18.00100 V × 1, 200 V × 1, 400 V × 1, Lock,

฿ 100.00

OPTIONAL ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Quote Silver100 V × 1, 200 V × 1, blank × 212.00100 V × 1, 200 V × 1, blank × 2

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Packaging Quantity(Piece) 10