1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert (Part Number)

CONNECTORS

[Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New generation lever IL-BRID Series.
[Features]
・ The newly-developed IL-BRID lever is made of stainless steel and has smooth resin.
The manufacturer has adopted the latest design in which these 2 contradictory features are perfectly coordinated.
・ When you operate the lever, the resin part first engages the peg to reduce friction and then slides and is fixed.
・ After that, the stainless steel part is fixed to the peg to ensure a high load capacity.
・ Low friction makes it suitable for frequent insertion and removal applications.

 
Part Number
CZV 15 L
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

฿ 929.81

CONNECTORS 1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULHood-40+125C-TYPETop13.549.16Diecast aluminum alloyWith 2 pegs--------

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) Available Connector Shape Square shape

Please check the type/dimensions/specifications of the part CZV 15 L in the [Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert series.

Products with similar specification

Part Number
CZAO 25 L21
CZAP 25 L
CZAP 25 L2
CZV 15 LG
CZV 25 L
CZV 25 LG
Part NumberRelated ToPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

฿ 1,298.71

1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULHood-40+125C-TYPESide2166.16Diecast aluminum alloyHigh construction / With 2 pegs--------
-

฿ 1,417.55

1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULBOX housing-40+125C-TYPE-1666.16Diecast aluminum alloyWith 1 lock levers / High construction--------
-

฿ 1,452.00

1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULBOX housing-40+125C-TYPE-16 (2 entry)66.16Diecast aluminum alloyWith 1 lock levers / High construction--------
-

฿ 1,577.42

1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULHood (for relay)-40+125C-TYPETop13.549.16Diecast aluminum alloyWith 1 lock levers--------
-

฿ 954.19

1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULHood-40+125C-TYPETop1666.16Diecast aluminum alloyWith 2 pegs--------
-

฿ 1,396.65

1 Piece(s) 3 Day(s) 10-----A/B/CUL / CULHood (for relay)-40+125C-TYPETop1666.16Diecast aluminum alloyWith 1 lock levers--------