1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace Controller

FAN CONTROLER

San Ace Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,248.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is an IoT product that realizes automatic control and remote monitoring of fans with PWM control function
·Contributes to preventive maintenance of equipment (IoT function), low noise, energy saving (automatic control), and ideal fan control (manual control)
·You can control up to 4 fans and set the ideal air volume / static pressure while adjusting the rotational speed of each fan
·Since the measured values of the sensor can be captured and automatically controlled, it contributes to low noise and energy saving of the device

 
Part Number
9CT1-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,248.19

FAN CONTROLER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Plug cord Standard UL/CSA External Dimensions(mm) 50 (H) × 135 (W) × 180 (D)

Please check the type/dimensions/specifications of the part 9CT1-001 in the San Ace Controller series.