1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insect-Proof Valve for Room Air Conditioner

TOOL FOR ELECTRIC FACILITIES

Insect-Proof Valve for Room Air Conditioner
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 461.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ This works both as a sound damping and insect-proof valve that eliminates the bubbling noise of room air conditioners caused by the inflow of outside air from drain hoses,etc., due to the pressure difference between indoor and outdoor.
・ Clear body, overwhelmingly compact
・ Overall length: 63 mm; outer diameter (maximum part): ø28 mm
・ Highly weather-resistant
・ It is easy to install and can be also installed on drain pipes.
・ It can be installed vertically, diagonally, or horizontally on the ground.

Part Number
BWHC-1416
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 461.52

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Clear Material Acrylic Resin / Silicone Rubber Compatible Pipe Diameter Drain hose (ø14/ø16), Drain pipe / VP pipe (16+・20+・25+)
Outer diameter (φD)(mm) 28 Length(mm) 63 Color Clear
Materials Acrylic resin / Silicone rubber

Please check the type/dimensions/specifications of the part BWHC-1416 in the Insect-Proof Valve for Room Air Conditioner series.