1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Theft Watch Alarm (Part Number)

TOOL FOR ELECTRIC FACILITIES

Theft Watch Alarm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,356.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Two sensors protect the material from theft.
(1) Catch the movement of the intruder with the infrared sensor.
(2) Catch the shaking of materials with the vibration sensor.
・ Alarm call and LED lamp threaten intruders.
・ No wiring required. Dry cell battery type. Simple waterproof.

Part Number
CTA-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,356.28

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) No wiring required. Dry cell battery type. Simple waterproof.

Loading...

  1. 1

Basic Information

Shape Round Volume adjustment NA Protection function (IP/drip-proof, etc.) Available
Dimension length(mm) 112.4 No wiring required. Dry cell battery type. Simple waterproof.

Please check the type/dimensions/specifications of the part CTA-N in the Theft Watch Alarm series.