UL1330 200°C Heat-Resistant, Fluoropolymer Cable

Brand :
NISSEI ELECTRIC

Caution

  • Orders for some products on this page have been temporarily suspended due to the difficulty in obtaining materials and components, etc.
    Regarding the part number of the order suspension, see the information on the order suspension displayed when the part number of the order is confirmed.

Product Description

600 V heat-resistant single core wire. It has excellent oil resistance, chemical resistance, cold resistance, flexibility, and mechanical properties.


600 V heat-resistant single core wire
● Operating Temperature Range: -60°C to 200°C.
● Can be used for wiring in panels.
● Has excellent oil resistance, chemical resistance, cold resistance, flexibility, and mechanical properties.

・ When ordering, please be careful not to confuse total length and quantity.
· This product is compatible with "UL Traceability Program / Processed Wires." (c-UL non-compatible)

The manufacturer has not acquired the Electrical Appliances and Materials Safety Act of Japan.

Standard table

UL1330 UL Compatible, 200°C Heat-Resistant Fluoropolymer Cable: related images

For the price, please check the regular unit price in the part number list or click "Check Price" after confirming the product.
UL1330 UL Compatible, 200°C Heat-Resistant Fluoropolymer Cable: related images
Part NumberAWG
Size
Color
UL133026 * (0.12 mm^2)BK (black)
W (white)
R (red)
G (green)
24 * (0.2 mm^2)
22 * (0.3 mm^2)
20 * (0.5 mm^2)
18 * (0.75 mm^2)
16 * (1.25 mm^2)
14 * (2.0 mm^2)
UL1330 UL Compatible, 200°C Heat-Resistant Fluoropolymer Cable: related images
UL1330 UL Compatible, 200°C Heat-Resistant Fluoropolymer Cable: related images
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

UL1330-14-R-50 | UL1330 200°C Heat-Resistant, Fluoropolymer Cable | NISSEI ELECTRIC | MISUMI Thailand