1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staubli SEB4-F/N ø4 mm Socket for Insulated Safety Plug ,Press-In Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with insulation, nickel-plated, ø4 mm socket, spring-loaded ø4 mm plug with rigid insulation sleeve.
·Made of machined brass.
·The socket is pushed into a panel such as perforated plastic, metal.
·Connection: Flat connection tab, 4.8 mm × 0.8 mm.

 
Part Number
49.7079-20
49.7079-21
49.7079-22
49.7079-23
49.7079-24
49.7079-25
49.7079-27
49.7079-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Yellow-Green

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Black

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Red

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Blue

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Yellow

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Green

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Brown

฿ 77.22

CONNECTORS 1 Piece(s) 5 Day(s) Gray

Loading...

  1. 1

Basic Information

Classification Banana Socket Specifications 4 mm safety socket