(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Contact protection coaxial test lead
·Type with BNC male connectors on both ends
·The shield of the BNC connector is nickel-plated, and the contact pin of the inner conductor is gold-plated brass
Part Number |
---|
67.9770-10021 |
67.9770-10022 |
67.9770-10023 |
67.9770-20021 |
67.9770-20022 |
67.9770-20023 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Lead wire length |
---|---|---|---|---|---|---|---|
฿ 1,120.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Black | 1 | ||
฿ 1,120.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Red | 1 | ||
฿ 1,120.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Blue | 1 | ||
฿ 1,259.13 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Black | 2 | ||
฿ 1,259.13 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Red | 2 | ||
฿ 1,259.13 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Blue | 2 |
Loading...
Classification | Other | BNC safety test |
---|
How can we improve?
How can we improve?