1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace DC Fan, 140 × 140 mm Series

San Ace DC Fan, 140 × 140 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,186.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is ideal for cooling communication equipment, industrial inverters, fuel cells, digital signages, servers, routers, etc.

Part Number
9LG1412A5D001
9LG1412A5001
9LG1412A5002
9LG1412H5D001
9LG1412H5001
9LG1412H5002
9LG1412L1001
9LG1412L1002
9LG1412M5D001
9LG1412M1001
9LG1412M1002
9LG1412M5001
9LG1412M5002
9LG1424A5D001
9LG1424A5001
9LG1424A5002
9LG1424H5D001
9LG1424H5001
9LG1424H5002
9LG1424L1D001
9LG1424L1001
9LG1424L1002
9LG1424M1D001
9LG1424M5D001
9LG1424M1001
9LG1424M1002
9LG1424M5001
9LG1424M5002
9LG1424S5001
9LG1424S5002
9LG1448A5D001
9LG1448A5001
9LG1448A5002
9LG1448H5D001
9LG1448H5001
9LG1448H5002
9LG1448L1D001
9LG1448L1001
9LG1448L1002
9LG1448M1D001
9LG1448M5D001
9LG1448M1001
9LG1448M1002
9LG1448M5001
9LG1448M5002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Frame thickness Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmLock6.961500A

฿ 4,501.33

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmPulse6.961500A

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmNA6.961500A

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmLock4.952260-

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmPulse4.952260-

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmNA4.952260-

฿ 4,242.27

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC12V38mmPulse2.6-80L

฿ 4,186.40

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC12V38mmNA2.6-80L

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmLock3.1---

฿ 4,242.27

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC12V38mmPulse3.746170-

฿ 4,186.40

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC12V38mmNA3.746170-

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmPulse3.1---

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC12V[40 mm or more] 51mmNA3.1---

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmLock6.961500A

฿ 4,501.00

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmPulse6.961500A

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) DC24V[40 mm or more] 51mmNA6.961500A

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmLock4.952260-

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmPulse4.952260-

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmNA4.952260-

฿ 4,242.27

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC24V38mmLock2.6-80L

฿ 4,242.27

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC24V38mmPulse2.6-80L

฿ 4,186.40

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC24V38mmNA2.6-80L

฿ 4,242.27

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC24V38mmLock3.746170-

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmLock3.1---

฿ 4,242.27

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC24V38mmPulse3.746170-

฿ 4,186.40

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC24V38mmNA3.746170-

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmPulse3.1---

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmNA3.1---

฿ 4,537.79

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmPulse2.6-80-

฿ 4,480.28

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC24V[40 mm or more] 51mmNA2.6-80-

฿ 4,601.10

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmLock6.961500A

฿ 4,601.10

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmPulse6.961500A

฿ 4,543.59

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmNA6.961500A

฿ 4,601.10

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmLock4.952260-

฿ 4,601.10

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmPulse4.952260-

฿ 4,543.59

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmNA4.952260-

฿ 4,311.39

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC48V38mmLock2.6-80L

฿ 4,311.39

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC48V38mmPulse2.6-80L

฿ 4,253.88

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC48V38mmNA2.6-80L

฿ 4,311.39

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC48V38mmLock3.746170-

฿ 4,601.10

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmLock3.1---

฿ 4,311.39

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC48V38mmPulse3.746170-

฿ 4,253.88

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) DC48V38mmNA3.746170-

฿ 4,601.10

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmPulse3.1---

฿ 4,543.59

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) DC48V[40 mm or more] 51mmNA3.1---

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 140x140 Classification Long Life
Safety standards UL / TUV / CSA Frame Shape No rib Life Expectancy(h) 180000