1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimp/IDC Tool, 207129 Series

TOOL FOR CONNECTOR

Crimp/IDC Tool, 207129 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Check the list on the Product Specifications tab for applicable terminals.

Product Description

This product is a tool for Molex's Mini-Fit pin / receptacle crimp terminals with multiple contacts for reliable electrical connection and high current capacity.

 
Part Number
63811-7100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

TOOL FOR CONNECTOR 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Conforming terminal 1433 / 1434 / 1881-3 / 42478 / 42477 Applicable wire size (AWG) 14 to 18, 24 to 30 Applicable wire size (coating outer diameter)(mm) 0.76 to 1.52, 0.8 to 1.5, 2.36 to 3.55
Insulation coating strip length(mm) 3.7 to 4.2, 3.96 to 5.53