1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

USB2.0 Extension Cable (A to A) Carbon Element Kneading Type

USB EXTENSION CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A USB 2.0 extension cable that connects a remote computer to a printer / HDD.
・ Carbon element kneading type that suppresses radiation noise.
・ Supports high-speed transmission of 48 Mbps.
・ Twisted pair structure.
・ Uses lead-free solder.

Part Number
BSUAAFR230BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 650.00

USB EXTENSION CABLE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 A female
Type Cable Color Black JAN Code 4950190360803

Please check the type/dimensions/specifications of the part BSUAAFR230BK in the USB2.0 Extension Cable (A to A) Carbon Element Kneading Type series.