1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helawrap (Standard Grade) [25 m / Roll] (HWPE5)

SPIRAL TUBE

Helawrap (Standard Grade) [25 m / Roll] (HWPE5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Helawrap is a tube for wiring bundling / protection that can be easily and quickly attached to cables, etc., using the dedicated tool "HAT"
・ Since there is no need to wrap it like a spiral wrap, workability is greatly improved
・ It is easy to retrofit to existing cables
・ A branch hole is provided to easily branch the cable at the required position
・ Dedicated tools are included in the package, so you can use it immediately after unpacking
[Applications]
・ For wiring protection of vibrating parts and movable parts
・ For binding and protecting electrical equipment, various manufacturing equipment, switchboards, automobiles, and various wiring

 
Part Number
HWPE5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBand Diameter - Maximum
(mm)
Applicable tools

฿ 1,605.00

SPIRAL TUBE 1 Piece(s) 5 Day(s) 5.5HAT5

Loading...

  1. 1

Basic Information

Color Translucent white Material Polyethylene Product Type Other
Operating Temperature Range(℃) -40~+85 Operating Environment For indoor use Color Translucent white
Material Polyethylene Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +85
Number with packs 25 m/roll Note Dedicated tool (HAT) 1 pc included

Please check the type/dimensions/specifications of the part HWPE5 in the Helawrap (Standard Grade) [25 m / Roll] series.

Products with similar specification

Part Number
HWPE16
HWPE20
HWPE25
HWPE30
HWPE8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBand Diameter - Maximum
(mm)
Applicable tools

฿ 2,289.42

1 Piece(s) 5 Day(s) 16.0HAT16

฿ 3,144.07

1 Piece(s) 5 Day(s) 21.0HAT20

฿ 3,962.09

1 Piece(s) 5 Day(s) 27.0HAT25

฿ 4,562.44

1 Piece(s) 5 Day(s) 32.0HAT30

฿ 1,838.72

1 Piece(s) 5 Day(s) 9.0HAT8