1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helawrap (Weather-Resistant Grade) [25 m / Roll] (HWPE20-W)

SPIRAL TUBE

Helawrap (Weather-Resistant Grade) [25 m / Roll] (HWPE20-W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Helawrap is a tube for wiring bundling / protection that can be easily and quickly attached to cables, etc., using the dedicated tool "HAT"
・ Since there is no need to wrap it like a spiral wrap, workability is greatly improved
・ It is easy to retrofit to existing cables
・ A branch hole is provided to easily branch the cable at the required position
・ Dedicated tools are included in the package, so you can use it immediately after unpacking
[Applications]
・ For wiring protection of vibrating parts and movable parts
・ For binding and protecting electrical equipment, various manufacturing equipment, switchboards, automobiles, and various wiring

 
Part Number
HWPE20-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBand Diameter - Maximum
(mm)
Applicable tools

฿ 3,250.81

SPIRAL TUBE 1 Piece(s) 5 Day(s) 21.0HAT20

Loading...

  1. 1

Basic Information

Color Black Material Polyethylene Product Type Other
Operating Temperature Range(℃) -40~+85 Operating Environment Indoor/outdoor use Color Black
Material Polyethylene Grade Weather-Resistant Grade Number with packs(Piece) 25 m/roll
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +85 Environment resistance Weather resistance
Note Dedicated tool (HAT) 1 pc included

Please check the type/dimensions/specifications of the part HWPE20-W in the Helawrap (Weather-Resistant Grade) [25 m / Roll] series.

Products with similar specification

Part Number
HWPE25-W
HWPE5-W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBand Diameter - Maximum
(mm)
Applicable tools

฿ 4,156.40

1 Piece(s) 5 Day(s) 27.0HAT25

฿ 1,677.91

1 Piece(s) 5 Day(s) 5.5HAT5