(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The DX07 series is a connector that complies with the next-generation USB standard "USB Type-CTM",
and is expected to be widely used in a wide variety of devices as a standard interface in the future.
[Features]
・ Waterproof class of IPX7 or above
・ Compliant with USB Type-C standard
・ Compliant with USB-PD (up to 5 A)
・ Reversible structure that can be inserted and removed without worrying about the front and back direction of the plug
・ Lock structure with excellent lifespan
・ No potting due to water-stop structure
・ After the reflow process, it realizes IPX8 (water immersion 1.5 m 30 minutes) waterproof
・ Available in 2 types: long shell and short shell
[Applications]
・ Smartphones, tablets, speakers, earphones, headphones, VR/AR, digital cameras, etc.
Part Number |
---|
DX07W024JA1R1000 |
DX07W024JA2R1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector type |
---|---|---|---|---|---|---|
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Long shell type | ||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Short shell type |
Loading...
Applicable pin/contact | Female (socket) | Wire connection method | Solder | D/E/F | DX07 |
---|---|---|---|---|---|
Allowable Current(A) | 5 | Connection direction | Angle | Application | For PCB |
Allowable Voltage(V) | 20 | Protection function (environmentally resistant) | Available | Connector Shape | Square shape |
Connector series initials | D/E/F | Type | USB Type-C | Connector Type | Through hole type |
Features | Waterproof connector (IPX8) | Contact contacting part finish | Gold-plated nickel | Number of reel windings | 1000 |
How can we improve?
How can we improve?