(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The DX07 Series is a connector that complies with the next-generation USB standard "USB Type-C."
As a standard interface, it is expected to spread to a wide variety of devices in the future.
[Features]
・ Compliant with USB Type-C Specification Release 1.3.
・ It supports high-speed transmission of 10 GBps × 2 (20 Gbps). (USB3.2 compliant)
・ Compliant with USB-PD (up to 5 A).
・ A reversible structure that can be inserted and removed without worrying about the front and back direction of the plug.
・ Lock structure with excellent durability.
· Wide variety of products are available.
[Applications]
・ Smartphones, tablets, laptops, digital cameras, headphones, etc.
Part Number |
---|
DX07S024XJ1AR1000 |
DX07SA24XJ2R1000 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 100.00 | CONNECTORS | 1 Pack(s) | 1,000 Pieces Per Package | Quote | ||
฿ 100.00 | CONNECTORS | 1 Pack(s) | 1,000 Pieces Per Package | Quote |
Loading...
Applicable pin/contact | Female (socket) | D/E/F | DX07 | Allowable Current(A) | 5 |
---|---|---|---|---|---|
Application | For PCB | Allowable Voltage(V) | 20 | Protection function (environmentally resistant) | NA |
Connector Shape | Square shape | Connector series initials | D/E/F | Type | USB Type-C |
Connector Type | Hybrid type | Connector type | On-board | Features | Compliant with USB-PD (up to 5 A) |
Contact contacting part finish | Gold flash on nickel-palladium alloy on nickel | Number of reel windings | 1000 |
How can we improve?
How can we improve?