1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

USB Type-C Compliant DX07 SMT Contact Receptacle【1,200-1,500 Pieces Per Package】

USB Type-C Compliant DX07 SMT Contact Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DX07 Series is a connector that complies with the next-generation USB standard "USB Type-C."
As a standard interface, it is expected to spread to a wide variety of devices in the future.
[Features]
・ Compliant with USB Type-C Specification Release 1.3.
・ It supports high-speed transmission of 10 GBps × 2 (20 Gbps). (USB3.2 compliant)
・ Compliant with USB-PD (up to 5 A).
・ A reversible structure that can be inserted and removed without worrying about the front and back direction of the plug.
・ Lock structure with excellent durability.
· Wide variety of products are available.
[Applications]
Smartphones, tablets, laptops, digital cameras, headphones, etc.

Part Number
DX07B024JJ4R1500
DX07S024JA1R1300
DX07S024JJ1R1300
DX07S024JJ7R1200
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnector Type Connector type Contact contacting part finish Number of reel windings

฿ 100.00

CONNECTORS 1 Pack(s)

1,500 Pieces Per Package

Quote 2-row SMT type (Mating length 5.5 mm)Mid mountGold flash on nickel-palladium alloy on nickel1500

฿ 100.00

CONNECTORS 1 Pack(s)

1,300 Pieces Per Package

Quote 2-row SMT typeOn-boardGold-plated nickel1300

฿ 100.00

CONNECTORS 1 Pack(s)

1,300 Pieces Per Package

Quote 2-row SMT typeOn-boardGold flash on nickel-palladium alloy on nickel1300

฿ 100.00

CONNECTORS 1 Pack(s)

1,200 Pieces Per Package

Quote 2-row SMT typeOn-boardGold flash on nickel-palladium alloy on nickel1200

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Wire connection method Solder D/E/F DX07
Allowable Current(A) 5 Connection direction Angle Application For PCB
Allowable Voltage(V) 20 Protection function (environmentally resistant) NA Connector Shape Square shape
Connector series initials D/E/F Features Compliant with USB-PD (up to 5 A) Rear shield Available