(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The DX07 series is a connector that complies with the next-generation USB standard "USB Type-CTM,"
and is expected to be widely used in a wide variety of devices as a standard interface in the future.
[Features]
・ It is compliant with USB Type-C Specification Release 1.3.
・ It is compliant with USB Power Delivery Revision 3.0.
・ It supports high-speed transmission up to 10 Gbps. (USB3.1 Gen 2 compliant)
・ It supports large current supply up to 5. (USB Power Delivery compliant)
・ Reversible structure that can be inserted and removed without worrying about the front and back direction of the plug.
・ Excellent EMI/EMC characteristics.
・ Lock structure with excellent lifespan.
・ It uses a plug that has already been mass-produced. In addition, the hood is made smaller.
・ It also has a harness with a screw lock that can be firmly locked to the equipment case.
(The installation of the screw lock on the housing side complies with the dimensions specified in the USB Type-C standard)
[Applications]
・ Mobile phones, smartphones, tablet PCs, notebook PCs, TVs, small liquid crystal displays, game consoles, external storage media, DSCs, DVCs, other small portable devices in general, industrial equipment, etc.
Part Number |
---|
DX07518B10N19114 |
DX07518S10N18747 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating temperature range (°C) |
---|---|---|---|---|---|---|
฿ 100.00 | HARNESS | 1 Piece(s) | Quote | -20 to +50 | ||
฿ 100.00 | HARNESS | 1 Piece(s) | Quote | +10 to +40 |
Loading...
Connector type CN2 | C Male | Connector type CN1 | C Male | Standard (CN1/CN2) | USB3.1 |
---|---|---|---|---|---|
Type | Cable | Color | Black | Standard details | USB3.1 Gen2 |
Rated Current(A) | 5 | With/Without Screw Lock | NA |
How can we improve?
How can we improve?