1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Body 3.5 Inch External HDD Case

DISK DRIVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,232.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ You can easily install a 3.5 inch HDD and exchange data with your computer.
· It supports USB 3.0 for fast, easy data exchange. It also supports UASP, allowing even faster communication on supporting operating systems.
・ HDD supports high capacity up to 12 TB.
・ Uses an aluminum body to ensure robustness and heat dissipation.
・ It includes 3 Logitec original tools: "Logitec Disk Formatter," "Logitec Disk Eraser," and "Logitec Mirroring Tool."These will help you get the most out of your hard disk.

 
Part Number
LGB-EKU3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,232.09

DISK DRIVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type HDD Size 3.5-inch Capacity 5TB or higher
Interface Other Dimension vertical(mm) 30.9 Dimension width(mm) 212.6
Dimension depth(mm) 120 Main Body Color Black Capacity details(GB) 12,000
JAN Code 4580333581835

Please check the type/dimensions/specifications of the part LGB-EKU3 in the Aluminum Body 3.5 Inch External HDD Case series.