(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a USB 3.1 cable that allows you to connect a device equipped with USB (Type-C: female) to such as PCs equipped with USB (A type: female) for charging and data transfer.
[Features]
・ It can be used with a PC equipped with a USB 3.1/3.0/2.0 terminal (Data transfer rate and current value conform to the equipment standard)
・ It supports USB 3.1, which realizes ultra-high speed data transfer of up to 10 Gbps, about 20 times that of USB 2.0
・ The new standard USB Type-C connector can be inserted on both sides regardless of the back or front
・ Connected devices can be charged with a large current of up to 5 V and 3 A
(The supplied current value varies depending on the performance of personal computers, etc., used)
・ Flame-retardant materials are used to improve safety
・ The triple shielded cable which protects a signal from the interference of external noise is adopted as a signal line part
· It features gold-plated pins that are strong against rust, etc., and suppress signal degradation
・ It can be used as a charging cable for MacBook (Spring 2015)
(It is confirmed that an Apple product can be charged when this product is connected to "Apple 10 W / 12 W USB power adapter." However, the charging speed will be slower than when using the "Apple 29 W USB-C power adapter" included with the Apple product.)
Connector type CN2 | C Male | Connector type CN1 | A male | Standard (CN1/CN2) | USB3.1 |
---|---|---|---|---|---|
Type | Cable | Color | Other | JAN Code | 4953103448162 |
Please check the type/dimensions/specifications of the part USB3-AC05BK in the USB 3.1 Cable (A-TypeC), USB3-ACBK Series series.
How can we improve?
How can we improve?