1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unscreened Flat Ribbon Cable (214-0677)

RIBBON CABLES 7 0.15 MM

Unscreened Flat Ribbon Cable (214-0677)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"An individually stranded ribbon cable.
Features and Benefits
·Colour-coded
·Individually stranded
·PVC insulated tinned copper conductors
·10-way 12 x1.3mm.,20 way 25 x 1.3mm "

 
Part Number
214-0677 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCore Strands Size of Strands Number of Ways Width

฿ 1,795.36

฿ 1,196.97

RIBBON CABLES 7 0.15 MM 1 Piece(s) 8 Day(s) 107/0.15 mm-1012.7 mm

Loading...

  1. 1

Basic Information

Rated Voltage 300V American Wire Gauge 26 Sheath Colour Multicoloured
Maximum Operating Temperature +105°C Minimum Operating Temperature -20°C Cable Shape Ribbon
Number of Strands 7 Reel Length 25m Pitch 1.27mm
Conductor Strand Type Stranded Screened/Unscreened Unscreened Capacitance 50 pF/m

Please check the type/dimensions/specifications of the part 214-0677 in the Unscreened Flat Ribbon Cable series.

Products with similar specification

Part Number
214-0699
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCore Strands Size of Strands Number of Ways Width

฿ 4,808.99

1 Piece(s) 8 Day(s) 10-0.15 mm2025.4 mm