1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Trackball "DEFT PRO" (Index Finger-Operated Type)

PC RELATION PC PERIPHERAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,478.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"DEFT PRO" is a wireless trackball of a high-spec model that uses parts with a long-lifespan and has a 3-year warranty.
[Features]
·An index finger-operated type that allows comfortable cursor operation with a wide range of finger movement.
·The left and right buttons use OMRON high-durability switches with a lifespan of 10 million strokes, which are known for their highly reliable durability and excellent click feeling.
·An optical encoder, which has excellent durability and does not wear parts during operation, is employed for wheel scrolling.
·By using parts with a long lifespan, the manufacturer offers a 3-year warranty period.
·A cable for wired connection and a wireless receiver are included, and you can choose from 3 connection methods: wired, wireless, or Bluetooth, according to your operating environment.
·Batteries are not required for wired connection using the included cable.
·Supports Bluetooth 4.0.
·A gaming-grade high-performance optical sensor is used for the sensor that detects the movement of the trackball, and the manufacturer found the ideal trackball color, coating layer thickness, etc., for that optical sensor by thorough analysis and achieved the ultimate pointer tracking performance.
·Employs a large diameter 2.5‑mm piece of artificial ruby for the support ball. The ball-operability is significantly improved by using only select, highest-grade support balls having a smooth surface.
·Since the support ball has made larger in diameter, it is less likely to get covered with dirt from one's hands, etc., reducing the frequency of maintenance.
·In addition to the left and right buttons, forward/back buttons, it is equipped with 8 buttons, including a tilt wheel and 3 buttons to which function can be assigned.
·Equipped with 8 buttons and a tilt wheel that supports left/right scrolls, you can assign your favorite functions to all buttons and 2 directions of the tilt wheel, totaling 10.
·Function allocation of the button can be changed by using "ELECOM Mouse Assistant" that can be downloaded for free.
·The speed of the pointer can be changed in 3 levels: 500, 1,000 and 1,500 counts.
·This product can memorize speeds set for each connection method.
·It has a design for easy maintenance of the ball and inside ball support whereby the ball can be removed easily from a hole on the back side.
·The wireless receiver is the size of a penny, and can be carried around while connecting it to your laptop computer's USB port.
・ Since the receiver can be stored inside the mouse body, it is convenient to carry and reduces the worry of losing the receiver.
· A power switch is provided on the back of the main body, preventing consumption of the battery when not in use.
· Equipped with a battery indicator light that notifies you when it is time to replace the battery.

Part Number
M-DPT1MRBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,478.51

PC RELATION PC PERIPHERAL 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Interface Bluetooth(R)4.0 Mouse type Optics Type Length(mm) 133.4
Width(mm) 91.4 Thickness(mm) 57.3 Color Black
Resolution(Count) 500/1000/1500 (Switchable) JAN Code 4953103349094

Please check the type/dimensions/specifications of the part M-DPT1MRBK in the Trackball "DEFT PRO" (Index Finger-Operated Type) series.