1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DDR3 Memory Module EV1600-RO Series (Part Number)

MEMORY DEVICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,548.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

240pin DDR3-SDRAM DIMM desktop memory module compatible with DDR3-1600/PC3-12800.
[Features]
· Allows for stable, high-speed operation, with a maximum data transfer speed of 12.8 GB/s.
·Compared to DDR2's 1.8 V, the power consumption is as low as 1.5 V, realizing reduction of power consumption.
· The increased memory capacity means that a comfortable, stress-free operating environment can be realized even when opening and using multiple applications, or when performing memory-intensive work such as editing multimedia content.
· Includes a reassuring 6 year warranty.

Part Number
EV1600-4G/RO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,548.91

MEMORY DEVICE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Capacity 4GB Memory module standards DIMM Types of memory used DDR3-SDRAM
Application for desktop computers JAN Code 4953103948631

Please check the type/dimensions/specifications of the part EV1600-4G/RO in the DDR3 Memory Module EV1600-RO Series series.