1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightening Protection Power Strip With Dust Prevention Shutter for TV (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 717.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is a lightning protection power strip with a built-in, high-performance, lightning surge-absorbing element for protecting electrical equipment against lightning surges.
[Features]
This product has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, which is effective in preventing damage to electronic equipment such as personal computers and AV equipment due to lightning.
(Maximum surge voltage 12,500 V is based on JEC210/212 standard. )
It has individual switches that can be turned ON/OFF for each connected device and individually save standby power.
For the individual switches, diagonal arrangement have been adopted so that the plugs do not interfere with them even when connecting AC adapters or relatively large plugs.
This product is equipped with dust guards for preventing the intrusion of dust into the outlets when not in use.This product helps to prevent fires due to tracking phenomena and electric shocks and fires caused by mischief of children.
The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
Even if the AC adapter is connected, 1 outlet is placed separately so that it will not easily interfere with the adjacent one.
An insulation cap is attached to the root of the plug blades to help prevent fire due to tracking phenomenon.
As the power cord is a double covered cord that is compliant to the Japan Electrical Wiring System Industries Association Standard (JWDS0010), it is effective in preventing electric shock and fire due to wire breakage and tears.
· Features a 180° swing plug that is easy to use for wiring even in narrow places.

Part Number
AVT-K6A-2425BK
AVT-K6A-2450BK
AVT-K6A-2625BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings Cable Length
(m)
Dimensions JAN Code

฿ 717.37

OATAP 1 Piece(s) 9 Day(s) 42.550 × 240 × 32 mm4953103352759

฿ 860.54

OATAP 1 Piece(s) 3 Day(s) 4550 × 240 × 32 mm4953103352766

฿ 825.82

OATAP 1 Piece(s) 3 Day(s) 62.550 × 310 × 32 mm4953103352773

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Switch form Each Individual Port
Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention / Dust protection / Lightning Surge Allowable power(W) 1500
Color Black Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Plug with insulation cap Available Double covering Available